2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

LED Driver 5 click

Expand Table
EN
ORDERNO
applications
APPLICATIONS
click board size
CLICK_BOARD_SIZE
compatibility
COMPATIBILITY
input voltage
INPUT_VOLTAGE
interface
INTERFACE
key features
KEY_FEATURES
ld1
LD1
on-board modules
ON_BOARD_MODULES
type
TYPE
name
NAME
1
2
3
4
LED Driver 3 click
LED Driver 3 click can be used for color backlight displays, backlit computer keyboards and mice, color-coded signalization, and in many decorative colored lighting applications, which can be controlled by the MCU.
M (42.9 x 25.4 mm)
mikroBUS
3.3V,5V
I2C
Led Driver 3 features an integrated circuit with three independent LED driver sections and a programmable gradual dimming control, which gives a smooth dimming effect. It can display 32768 different colors.
PWR
NCP5623B, a triple output RGB LED driver, controlled through the I2C protocol, from ON Semiconductors.
LED Drivers
LED Driver 3 click
LED Driver 5 click
LED Driver 5 click is an ideal solution for a reliable and efficient driving of a single or multi-stream LED arrays, including monochrome LED, white LED, and IR LED arrays, providing up to 28V at the output
M (42.9 x 25.4 mm)
mikroBUS
3.3V or 5V
PWM
Highly regulated, selectable LED current, can use a wide range of power supply voltages, open LED or shorted LED detection, overvoltage and undervoltage protection, over-current and open-loop protection, thermal shutdown, soft start function prevents the inrush current
TPS54200, a synchronous buck converter for driving monochrome, color, and IR LED arrays
LED Drivers
LED Driver 5 click
LED Driver 6 Click
LED driver 6 click is a perfect solution for smart lighting applications, SCL LED bulbs, but also for driving LED strips and high-power LEDs.
M (42.9 x 25.4 mm)
mikroBUS
3.3V
I2C,PWM
Many protection features for increased reliability undervoltage, open or short circuit at the output, thermal protection… High-frequency E-flicker free technology with Deep Dimming capability, Adaptive Thermal Management scheme, etc.
AL1781, a single-channel PWM dimmable linear LED driver by Diodes Incorporated; MCP3221, a low-power 12-bit AD converter with I2C interface, by Microchip.
LED Drivers
LED Driver 6 Click
Light Temp Click
Light Temp click is a perfect solution for smart lighting applications, SCL LED bulbs, but also for driving LED strips and high-power LEDs.
M (42.9 x 25.4 mm)
mikroBUS
3.3V
I2C,PWM
Many protection features for increased reliability undervoltage, open or short circuit at the output, thermal protection… High-frequency E-flicker free technology with Deep Dimming capability, Adaptive Thermal Management scheme, etc.
AL1782, a dual-channel PWM dimmable linear LED driver by Diodes Incorporated; MCP3221, a low-power 12-bit AD converter with I2C interface, by Microchip.
LED Drivers
Light Temp Click
Show compressed display (4 products)
Order numberLED Driver 5 click
Latest change19.12.2019 09:24:28
Unit

Classifications

CNS

CNSERPBASE Object Properties